Sorry, this page isn't available for your location.

The page you're viewing is for Simplified Chinese (China) region.

Sorry, this page isn't available for your location.

The page you're viewing is for Simplified Chinese (China) region.

超90%的运营商,担心5G和边缘计算的到来将导致能源成本的增加

2019年2月28日

2019年2月27日,西班牙--巴塞罗那,维谛技术(Vertiv)联同451 Research共同发布了一项调查报告。

报告显示,大多数接受调查的电信运营商都认为,5G时代将于2021年在所有区域正式启动,其中88%的受访者计划在2021-2022年开始部署5G设备。并对5G将提供的服务以及同边缘计算间的交互持乐观态度。


800x_-2019-02-28-1_262156_0.jpg

同时,超过90%的受访者认为5G将带来更大的能源损耗,并对可以提高能源使用效率的技术和服务表现出极大的兴趣。这与维谛技术(Vertiv)的分析也基本一致,截至2026年,迈向5G的进程可能将会使网络总能耗增加150-170%,其中在宏站、节点机房和网络数据中心的网络能耗增长幅度最大。


800x_-2019-02-28-2_262157_0.jpg


调查询问了100多家全球电信运营商在部署5G服务时所面临的机会和潜在障碍,以及在采用边缘计算过程中的影响。作为维谛技术(Vertiv)的合作伙伴, 451 RESEARCH将配合维谛技术(Vertiv)提供更多关于这些发现的细节。


800x_-2019-02-28-3_262158_0.jpg

关于边缘计算和5G,调查表明,大多数运营商已经部署(37%),或计划部署(47%)边缘计算,同步于移动基础设施部署,也称为多访问边缘计算(MEC)。

800x_-2019-02-28-4_262159_0.jpg


在这项最新的调查外,维谛技术(Vertiv)在该领域还进行了广泛的研究,分析了100多个应用案例来定义四个主要的边缘计算原型,并且于近期发表“开启5G:使用边缘原型来识别最成熟的案例”的论文,以量化特定5G实现的潜在影响。

 

除了5G和边缘计算之间的重要接触点之外,451 Research和维谛技术(Vertiv)的研究还探讨了5G采用的一些潜在障碍,重要的是,运营商可以通过采取特定措施来缓解这些障碍,例如:节能即服务(ESaaS)。根据调查,超过90%的受访者表示,他们对ESaaS表现出极度或适度的兴趣。


800x_-2019-02-28-5_262160_0.jpg





800x_-2019-02-28-6_262161_0.jpg

       Aaron Guo  

       Expert, Vertiv China

 

选择您的本国语言