The page you're viewing is for Portuguese (LATAM) region.

The page you're viewing is for Portuguese (LATAM) region.

Healthcare IT Edge

White Paper

Telehealth and the Edge of the Network

Infrastructure Considerations for Remote Patient Care

Existing IT systems, infrastructure, security, and privacy protocols already were stretched or outdated due to the proliferation of diversified healthcare systems. Telehealth adds another layer of complexity requiring new IT strategies and investments.

Read our white paper to learn more about the critical decisions that are looming for healthcare IT managers and chief information officers (CIOs).

Download Now

Healthcare Infrastructure Challenges

With patient care increasingly dependent on edge technology, IT downtime becomes more disruptive and more costly — and reliable, well-designed IT infrastructure more valuable.

Growing IT and IoT Networks

Today, healthcare IT not only must support multiple closets across the hospital but an expanding network of urgent care, imaging, outpatient surgery, and other remote facilities, all while data growth and new services increase the demand for compute across the network. One of the drivers of data growth is the healthcare Internet of Things (IoT), which, when supported with reliable infrastructure, can improve patient care and automate workflows. Remote sites need data center-quality infrastructure, while many existing closets need to be upgraded to meet new demands. IT resources managing the growing network are being stretched to the breaking point.

Telehealth Is Here to Stay

Telehealth became a vital tool in enabling providers to manage the disruption of 2020. With benefits to patients and providers alike, it is positioned to play an even bigger role in the future of healthcare delivery. But the makeshift solutions put in place in response to the pandemic won’t provide the long-term reliability and scalability needed to grow this capability. As distributed sites evolve into mission-critical patient care hubs, IT infrastructure must evolve as well to deliver higher availability and simpler management.

 

 

AI on the Way

The next wave of disruption coming to the healthcare edge will likely include artificial intelligence (AI). AI-enabled decision-making supports faster and more accurate diagnostics. Applying AI to healthcare IoT data can help improve outcomes in a variety of situations, including post-surgical care. Edge computing, and the infrastructure that supports it, brings processing closer to the point of care, providing clinicians with near real-time access to insights.

Vertiv Solutions to Healthcare IT Challenges

Products to Support Your Growing Healthcare Network

psi5_1500mt120li-2200rt12li_family_liebert-psi5-lithium-ion-ups_high-res_311110_0.png

Protect Critical Applications From Downtime

From compact 1U UPS systems that meet the needs of space-challenged closets to free-standing, modular UPS systems that can power a remote site, Vertiv offers a complete range of healthcare-ready UPS solutions.

Vertiv™ UPS solutions are designed to maximize the flexibility, scalability, and efficiency of healthcare IT management, with standardized designs built around common technology building blocks. They provide excellent runtimes through the internal, hot-swappable battery and can be configured with external batteries to support longer runtimes. Our runtime calculator will help you configure batteries to application requirements. They also feature programmable power outlets that enable battery capacity to be reserved during an outage for the most critical devices.

Vertiv™ Liebert® GXT5 UPS models deliver online double conversion power protection in a compact, reliable design that is ideal for the most critical healthcare applications. Our line-interactive Liebert® PSI5 models feature automatic voltage regulation to deliver advanced pure sine wave output on battery. Vertiv™ UPS systems with valve-regulated lead-acid (VRLA) batteries are backed by a three-year warranty. Vertiv™ UPS systems with lithium-ion batteries are backed by a five-year warranty.

Discover the benefits of lithium-ion batteries

Distribute Power Within the Rack

Ensuring consistent power quality is only part of the challenge of powering edge sites. You also need to be able to distribute power within the rack. Vertiv™ Geist™ intelligent rack power distribution units (rPDUs) can do more than just reliably distribute power within the rack. They provide visibility into rack and device power consumption and can even enable outlets to be turned on and off to remotely cycle connected equipment.

Find the right rPDU for your application

800x600-fpo.jpg

Remotely Manage Edge IT and Infrastructure

Vertiv™ intelligent infrastructure solutions enable remote monitoring of the UPS, and unit-level and outlet-level power usage through our intelligent rPDUs. They are supported by Vertiv™ Environet™ Alert, an easy-to-deploy monitoring solution that generates alerts if environmental conditions that could threaten equipment operation exist, so you can take action proactively.

But when it comes to monitoring and management, we go beyond IT infrastructure. Vertiv helps simplify the management of distributed IT through a family of KVMs and advanced console servers. Vertiv™ Avocent® KVM over IP switches provide streamlined local and remote management of IT equipment to enable control of server and serial targets from a single console.

Our Vertiv™ Avocent® ACS 800 and ACS 8000 serial consoles provide in-band and out-of-band remote access to servers, routers, network switches, firewalls, UPS systems, and rPDUs. With these powerful tools, you can monitor, manage, and troubleshoot remote systems to minimize downtime and eliminate the time spent traveling to edge sites for maintenance and troubleshooting.

Learn about the capabilities of console servers

vertiv-vr-rack_family-image_vr3100-vr3305-vr3357-800x600_296726.jpg

Minimize the Impact of Growing Heat Loads

With increased IT density, heat can build to dangerous levels in small spaces. For open racks, a ceiling-mount cooling solution delivers zero-footprint temperature and humidity control. Cooling can also be integrated within an enclosed IT rack to create a self-contained, controlled environment for your IT systems. Rack cooling solutions, such as the Vertiv™ VRC, are ideal for network closets, imaging rooms, and other mission-critical healthcare applications.

For closets supporting communications equipment, the Vertiv™ Geist™ Switchair® is a simple and effective rackmount device that creates a path for cool air to flow from the front of the rack to a switch or to the router’s side air intake. Available in active (integrated fan) or passive models, the Geist™ Switchair® is easy to install and works within the same rack space as the device it is supporting. It can be deployed as a standalone solution to improve airflow or as a complement to a dedicated cooling system.

Explore rack cooling solutions

800x600-gettyimages-1264464198-330378_332789_0.jpg

Streamline Deployment With Integrated Solutions

If your network is expanding or you’re performing a complete upgrade across multiple edge sites, you need to deploy infrastructure quickly. Vertiv integrated rack solutions eliminate the need for on-site integration while ensuring infrastructure is tailored to your equipment and environment. Systems are delivered IT-ready with integrated UPS, rack power distribution units (rPDUs), cooling, and remote management capabilities.

Discover the value of integrated solutions

WEBINAR

Monitoring and Maintaining Healthcare Closets to Support Digitalization and Telehealth

Hear Vertiv experts introduce technologies for enabling remote monitoring of distributed infrastructure in healthcare. Learn more about:

  • The data available from closet infrastructure systems

  • Hardware requirements to enable remote monitoring

  • Integrating closet infrastructure into the building management system

  • Free software tools available for remote monitoring

  • Best practices for maintaining distributed IT and closet infrastructure

Watch on Demand

We’ve Got This. Tell Us About Your Edge

Tell us about your project, and we will work with you to understand your requirements and connect you with the right IT infrastructure for your edge.

First Name *
Last Name *
Email Address *
Company *
Country *
Zip Code *
Privacy Notice Consent

Having received and read this privacy notice on personal data processing (provided in accordance with Article 13 of EU Regulation 679/2016), I consent to:

  The processing of my personal data for marketing purposes, including staying informed by email about industry trends, events, offers and product launches.



 

 

Thank you for your submission!

What's Your Edge?

Selecione o seu país e idioma