Vertiv™ Powerbar iMPB
Ideal for dynamic data center environments, the modular Vertiv™ Powerbar iMPB allows businesses to cost-effectively optimize and adapt power distribution infrastructure over time. User friendly tap-off boxes can be placed anywhere along the busway for easy integration into any data center layout and speedy scalability. The adaptive busway design also maximizes availability with continuous power delivery to critical loads even during upgrades and changes.
Saved This Product to Your Dashboard
You just saved this product to your dashboard to view at a later time. You can easily remove the item from your dashboard when you no longer wish to have it saved.
Please login or create an account to save this for later
- Banking, Financial and Insurance
- Construction and Engineering
- Data Center/Colocation/Hosting
- Government
- Healthcare
- Manufacturing
Vertiv™ Powerbar iMPB
Ideal for dynamic data center environments, the modular Vertiv™ Powerbar iMPB allows businesses to cost-effectively optimize and adapt power distribution infrastructure over time. User friendly tap-off boxes can be placed anywhere along the busway for easy integration into any data center layout and speedy scalability. The adaptive busway design also maximizes availability with continuous power delivery to critical loads even during upgrades and changes.
- Banking, Financial and Insurance
- Construction and Engineering
- Data Center/Colocation/Hosting
- Government
- Healthcare
- Manufacturing
Benefits
Features
Specifications
With capacities ranging from 160 to 800 amps and rated for 100% continuous current, this modular busway system offers a variety of output capacity and connection configurations to match IT rack equipment requirements. The rigid aluminum busway track chassis is IP2X certified and UL 857 compliant. The extendable segments of the open-face busway track are available in increments ranging from 3 to 13 feet. Hot-swappable tap-off boxes provide flush-mounting of NEMA or IEC standard receptacles for plug-and-play functionality. Having interrupt capacity ratings of 10 to50 kiloamperes (kA), the tap-off boxes include mechanical and electrical interlocks with a ground-first, break-last feature that supports safe power requirement changes made on the fly without an electrician.